Navigation:  Equipments (Devices) > RUW100 > Ladder > Data Transfer >

STORE

Previous pageReturn to chapter overviewNext page

Block that performs direct storage of data from a source to a destination.

 

Ladder Representation

 

STORE_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

SRC (*)

BYTE USINT SINT WORD UINT INT DWORD DINT DINT REAL

Data source

VAR_OUTPUT

ENO

BOOL

End of operation

DST (*)

BYTE USINT SINT WORD UINT INT DWORD DINT DINT REAL

Data destination

 

Operation

 

When this block has a TRUE value in EN, it stores the contents from SRC into DST.

 

wpshelp_common_fig_note

NOTE!

SRC and DST must have data types of the same size.

 

* The value set in SRC cannot have different size than the variable defined in DST, it will cause a compilation error. To prevent it, define a valid type before the value. Example: INT#25.

 

When EN has FALSE value, DST remains unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

Block Flowchart

 

STORE_flowchart

 

Example in Ladder

 

STORE_example01

 

The example above stores the value of the variable SRC in DST. The block ends with success and ENO output is activated.

 

STORE_example02

 

The example above stores the value of the variable SRC in DST. The block ends with success and ENO output is activated. Note that the binary pattern is maintained between variables of different types.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   SRC : SINT := 52;

   DST : BYTE;

END_VAR

 

DST := FB_STORE(EN:=DI1, SRC:=SRC, ENO=>DO1);