Navigation:  Equipments (Devices) > RUW100 > Ladder > Data Transfer >

SCALE

Data scale conversion

Previous pageReturn to chapter overviewNext page

Block that converts a value from a scale to another one.

 

Ladder Representation

 

SCALE_block

 

Block Structure

 

Variable Type

Name

Data type

Description

VAR_INPUT

EN

BOOL

Block enabling

Value

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT REAL

Input value to be converted

MAX_IN

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT REAL

Maximum value of input scale

MIN_IN

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT REAL

Minimum value of input scale

MAX_OUT

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT REAL

Maximum value of output scale

MIN_OUT

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT REAL

Minimum value of output scale

VAR_OUTPUT

ENO

BOOL

End of operation

Result

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT REAL

Output value on new scale

 

Operation

 

This block, when it has a TRUE value in EN, by setting the minimum and maximum values of the variable to be converted and the minimum and maximum values of the new scale variable, defined by the user, performs the Scale function for the conversion of the variable according to equation:

 

 

Where:

 

 

and

 

 

The graph below represents the straight linearized:

 

SCALE_example02

 

When EN has FALSE value, DST remains unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

wpshelp_common_fig_note

NOTE!

- The value in MAXin must be greater than value in MINin;

- The value in MAXout must be greater than value in MINout;

- Value in Value according to: MINin Value ≤ MAXin.

 

 

Block Flowchart

 

SCALE_flowchart

 

Example in Ladder

 

SCALE_example01

 

The example above stores the value of the variable VALUE in Result. The block considers the equation described above and ends with success and ENO output is activated.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   VALUE : INT := 8;

   MAX_IN : INT := 12;

   MIN_IN : INT := 5;

   MAX_OUT : INT := 5;

   MIN_OUT : INT := 0;

   RESULT : INT;

END_VAR

 

RESULT := FB_SCALE(

   EN:=DI1,

   Value:=VALUE,

   MAX_IN:=MAX_IN,

   MIN_IN:=MIN_IN,

   MAX_OUT:=MAX_OUT,

   MIN_OUT:=MIN_OUT,

   ENO=>DO1);