Navigation:  Equipments (Devices) > CFW100 > Ladder > Data Transfer >

SEL

Selector

Previous pageReturn to chapter overviewNext page

Block that replicates to the output the value of an input variable (Value0 or Value1) according to the Selector selection.

 

Ladder Representation

 

SEL_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Selector

BOOL

Variable that selects the input

Value0

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT REAL

Multiplexed input number 1

Value1

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT REAL

Multiplexed input number 2

VAR_OUTPUT

ENO

BOOL

End of operation

Result

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT REAL

Output value selected

 

Operation

 

When this block has a TRUE value in EN, it replicates to the Result variable the Value0 value if selector is FALSE or the Value1 value if Selector is TRUE.

 

When EN has FALSE value, Result remains unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

Block Flowchart

 

SEL_flowchart

 

Example in Ladderr

 

SEL_example01

 

The above example uses the SELECTOR variable as multiplexing channel selector. When it is at FALSE level, the RESULT output gets the value of VALUE0. The block ends successfully and the ENO output is activated.

 

SEL_example02

 

The above example uses the SELECTOR variable as multiplexing channel selector. When it is at FALSE level, the RESULT output gets the value of VALUE0. The block ends successfully and the ENO output is activated. Note that the binary pattern has been maintained even though the decimal representation is corrupted, since DWORD does not accept negative values.

 

SEL_example03

 

The above example uses the SELECTOR variable as multiplexing channel selector. When it is at TRUE level, the RESULT output gets the value of VALUE1. The block ends successfully and the ENO output is activated. Note that the binary pattern has been maintained even though the decimal representation is corrupted, since DWORD does not accept negative values.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   SELECTOR : BOOL := FALSE;

   VALUE0 : SINT := -52;

   VALUE1 : INT := -985;

   RESULT : INT;

END_VAR

 

RESULT := FB_SEL(

   EN:=DI1,

   Selector:=SELECTOR,

  Value0:=VALUE0,

   Value1:=VALUE1,

   ENO=>DO1);