
Device Overview
MW500
Firmware Versions: 3.20 · 3.10 · 3.00 · 2.10 · 2.00 · 1.60 · 1.50
Description
The MW500 is a high-performance variable speed drive for controlling three-phase induction motors with dedicated functions and high degree of protection IP66 / NEMA4X that allow their use in applications requiring a high level of precision and robustness. In addition, the MW500 has excellent flexibility because it can be installed directly on the wall or mounted on the motor, reducing costs of wiring and panels.
Refer to the MW500 user manual for detailed product information, installation requirements, parameter descriptions, and electrical specifications.
The Ladder tool is not available for MW500 firmware below v3.00 in WPS. If Ladder programming is required, use the WLP application.
Versatile
The MW500 is an inverter with IP66 rating and special mounting characteristics for environments that require high degree of protection. It offers VVW vector or V/F scalar control and can be vertically mounted in electrical panels or mounting surface.
Characteristics
- Single phase power supply (200-240 V) or three-phase power supply (380-480 V);
- Rated current: up to 16 A (10 cv);
- VVW vector or V/F scalar control;
- SoftPLC - adds the functionalities of a PLC to the MW500;
- Economy of space and electrical installation;
- Low harmonic distortion
- Aluminum frame;
- NEMA 4X/IP66 protection degree;
- It can be coupled to the WEG W22 motor line, or mounted in electric panels or surfaces;
- Dedicated potentiometer for speed reference;
- Dedicated PTC;
- Operating temperature: 0º to 40ºC;
- Switch-disconnector (optional);
- Operation indicator LED;
- Compatible with the main accessories of the CFW500 family;
- Standard RS485 network;
Mounting
Directly to the motor or in the vertical position, directly on the wall (wall mounting), or inside electrical panels.
Supported Features
Parameters Overview
Learn how the parameter screen works, how to create parameter files, and how to compare parameter file values.
Write And Read Parameter
Learn how to write parameter values to the device and read parameter values from the device.
Hide And Unhide Parameter
Learn how to hide and show individual parameters, parameter groups, and multiple items in the parameter table.
User Parameters
Learn how to configure user parameters, define their table attributes, and display them in the parameter table.
Supported Function Blocks
Coil
5 Function BlocksFB_DIRECTCOIL_V3Version 3Firmware 3.00 – 3.20Boolean Direct CoilNEGATEDCOILFB_INVERTEDCOIL_V3Version 3Firmware 3.00 – 3.20Boolean Inverted CoilRESETCOILFB_RESETCOIL_V3Version 3Firmware 3.00 – 3.20Boolean Reset CoilSETCOILFB_SETCOIL_V3Version 3Firmware 3.00 – 3.20Boolean Set CoilTOGGLECOILFB_TOGGLECOIL_V3Version 3Firmware 3.00 – 3.20Boolean Toggle CoilCompare
6 Function BlocksFB_COMPEQ_V3Version 3Firmware 3.00 – 3.20Compare EqualsCOMP_GEFB_COMPGE_V3Version 3Firmware 3.00 – 3.20Compare Greater or EqualsCOMP_GTFB_COMPGT_V3Version 3Firmware 3.00 – 3.20Compare Greater ThanCOMP_LEFB_COMPLE_V3Version 3Firmware 3.00 – 3.20Compare Less or EqualsCOMP_LTFB_COMPLT_V3Version 3Firmware 3.00 – 3.20Compare Less ThanCOMP_NEFB_COMPNE_V3Version 3Firmware 3.00 – 3.20Compare Not EqualContact
4 Function BlocksFB_NCCONTACT_V3Version 3Firmware 3.00 – 3.20Boolean Normal Close ContactNOCONTACTFB_NOCONTACT_V3Version 3Firmware 3.00 – 3.20Boolean Normal Open ContactNTSCONTACTFB_NTSCONTACT_V3Version 3Firmware 3.00 – 3.20Boolean Negative Transition ContactPTSCONTACTFB_PTSCONTACT_V3Version 3Firmware 3.00 – 3.20Boolean Positive Transition ContactControl
6 Function BlocksConversion to BOOL
4 Function BlocksFB_B2X_V3Version 3Firmware 3.00 – 3.20Conversion Byte to BooleanDWORD_TO_BOOLFB_D2X_V3Version 3Firmware 3.00 – 3.20Conversion Double Word to BooleanREAL_TO_BOOLFB_R2X_V3Version 3Firmware 3.00 – 3.20Conversion Real to BooleanWORD_TO_BOOLFB_W2X_V3Version 3Firmware 3.00 – 3.20Conversion Word to BooleanConversion to BYTE
4 Function BlocksFB_X2B_V3Version 3Firmware 3.00 – 3.20Conversion Boolean to ByteDWORD_TO_BYTEFB_D2B_V3Version 3Firmware 3.00 – 3.20Conversion Double Word to ByteREAL_TO_BYTEFB_R2B_V3Version 3Firmware 3.00 – 3.20Conversion Real to ByteWORD_TO_BYTEFB_W2B_V3Version 3Firmware 3.00 – 3.20Conversion Word to ByteConversion to DWORD
4 Function BlocksFB_X2D_V3Version 3Firmware 3.00 – 3.20Conversion Boolean to Double WordBYTE_TO_DWORDFB_B2D_V3Version 3Firmware 3.00 – 3.20Conversion Byte to Double WordREAL_TO_DWORDFB_R2D_V3Version 3Firmware 3.00 – 3.20Conversion Real to Double WordWORD_TO_DWORDFB_W2D_V3Version 3Firmware 3.00 – 3.20Conversion Word to Double WordConversion to REAL
4 Function BlocksFB_X2R_V3Version 3Firmware 3.00 – 3.20Conversion Boolean to RealBYTE_TO_REALFB_B2R_V3Version 3Firmware 3.00 – 3.20Conversion Byte to RealDWORD_TO_REALFB_D2R_V3Version 3Firmware 3.00 – 3.20Conversion Double Word to RealWORD_TO_REALFB_W2R_V3Version 3Firmware 3.00 – 3.20Conversion Word to RealConversion to WORD
4 Function BlocksFB_X2W_V3Version 3Firmware 3.00 – 3.20Conversion Boolean to WordBYTE_TO_WORDFB_B2W_V3Version 3Firmware 3.00 – 3.20Conversion Byte to WordDWORD_TO_WORDFB_D2W_V3Version 3Firmware 3.00 – 3.20Conversion Double Word to WordREAL_TO_WORDFB_R2W_V3Version 3Firmware 3.00 – 3.20Conversion Real to WordCounter
3 Function BlocksData Transfer
10 Function BlocksFB_DEMUX_V3Version 3Firmware 3.00 – 3.20PLC Data Transfer DemultiplexerILOADFB_ILOAD_V4Version 4Firmware 3.00 – 3.20PLC Data Transfer ILoadILOADBOOLFB_ILOADBOOL_V3Version 3Firmware 3.00 – 3.20PLC Data Transfer ILoadBooleanISTOREFB_ISTORE_V4Version 4Firmware 3.00 – 3.20PLC Data Transfer IStoreISTOREBOOLFB_ISTOREBOOL_V3Version 3Firmware 3.00 – 3.20PLC Data Transfer IStoreBooleanMUXFB_MUX_V3Version 3Firmware 3.00 – 3.20PLC Data Transfer MultiplexerSCALEFB_SCALE_V3Version 3Firmware 3.00 – 3.20SERVO/DRIVE Data Transfer ScaleSELFB_SEL_V4Version 4Firmware 3.00 – 3.20PLC Data Transfer SelSTOREFB_STORE_V4Version 4Firmware 3.00 – 3.20Data Transfer StoreUSERERRFB_USERERR_V2Version 2Firmware 3.00 – 3.20Set User ErrorFilter
1 Function BlockLogic Bit
3 Function BlocksLogic Boolean
5 Function BlocksFB_AND_V3Version 3Firmware 3.00 – 3.20Logic Boolean AndNOTFB_NOT_V3Version 3Firmware 3.00 – 3.20Logic Boolean NotORFB_OR_V3Version 3Firmware 3.00 – 3.20Logic Boolean OrXNORFB_XNOR_V3Version 3Firmware 3.00 – 3.20Logic Boolean Exclusive Not OrXORFB_XOR_V3Version 3Firmware 3.00 – 3.20Logic Boolean Exclusive Or _Logic Rotate
2 Function BlocksLogic Shift
4 Function BlocksMath Basic
7 Function BlocksFB_ABS_V3Version 3Firmware 3.00 – 3.20Math Basic AbsoluteADDFB_ADD_V3Version 3Firmware 3.00 – 3.20Math Basic AddDIVFB_DIV_V3Version 3Firmware 3.00 – 3.20Math Basic DivisionMODFB_MOD_V3Version 3Firmware 3.00 – 3.20Math Basic ModuleMULFB_MUL_V3Version 3Firmware 3.00 – 3.20Math Basic MultiplicationNEGFB_NEG_V3Version 3Firmware 3.00 – 3.20Math Basic NegateSUBFB_SUB_V3Version 3Firmware 3.00 – 3.20Math Basic SubtractionMath Extended
8 Function BlocksFB_ALOG10_V3Version 3Firmware 3.00 – 3.20Math Extended ALogEXPFB_EXP_V3Version 3Firmware 3.00 – 3.20Math Extended ExponentialLNFB_LN_V3Version 3Firmware 3.00 – 3.20Math Extended lnLOG10FB_LOG10_V3Version 3Firmware 3.00 – 3.20Math Extended log10POWFB_POW_V3Version 3Firmware 3.00 – 3.20PowROUNDFB_ROUND_V3Version 3Firmware 3.00 – 3.20Math Extended RoundSQRTFB_SQRT_V3Version 3Firmware 3.00 – 3.20Math Extended SqrtTRUNCFB_TRUNC_V3Version 3Firmware 3.00 – 3.20Math Extended TruncMath Trigonometry
7 Function BlocksFB_ACOS_V3Version 3Firmware 3.00 – 3.20Math Trigonometry ACosASINFB_ASIN_V3Version 3Firmware 3.00 – 3.20Math Trigonometry ASinATANFB_ATAN_V3Version 3Firmware 3.00 – 3.20Math Trigonometry AtanATAN2FB_ATAN2_V3Version 3Firmware 3.00 – 3.20Math Trigonometry Atan2COSFB_COS_V3Version 3Firmware 3.00 – 3.20Math Trigonometry CosSINFB_SIN_V3Version 3Firmware 3.00 – 3.20Math Trigonometry SinTANFB_TAN_V3Version 3Firmware 3.00 – 3.20Math Trigonometry TanMath Util
3 Function BlocksModbus RTU
6 Function BlocksFB_MB_MasterControlStatus_V3Version 3Firmware 3.00 – 3.20Modbus Master Control/StatusMB_ReadBinaryFB_MB_ReadBinary_V5Version 5Firmware 3.00 – 3.20Modbus Read BinaryMB_ReadRegisterFB_MB_ReadRegister_V5Version 5Firmware 3.00 – 3.20Modbus Read RegisterMB_SlaveStatusFB_MB_SlaveStatus_V3Version 3Firmware 3.00 – 3.20Modbus Slave StatusMB_WriteBinaryFB_MB_WriteBinary_V5Version 5Firmware 3.00 – 3.20Modbus Write BinaryMB_WriteRegisterFB_MB_WriteRegister_V5Version 5Firmware 3.00 – 3.20Modbus Write RegisterMotion Control Move
3 Function BlocksRTC
2 Function BlocksTimer
18 Function BlocksFB_TOF_V4Version 4Firmware 3.00Hardware Timer Off-Delay TimingTOFFB_TOF_V4Version 4Firmware 3.10Hardware Timer Off-Delay TimingTOFFB_TOF_V4Version 4Firmware 3.20Hardware Timer Off-Delay TimingTOFFB_TOF_V5Version 5Firmware 3.00Hardware Timer Off-Delay TimingTOFFB_TOF_V5Version 5Firmware 3.10Hardware Timer Off-Delay TimingTOFFB_TOF_V5Version 5Firmware 3.20Hardware Timer Off-Delay TimingTONFB_TON_V4Version 4Firmware 3.00Timer On-Delay TimingTONFB_TON_V4Version 4Firmware 3.10Timer On-Delay TimingTONFB_TON_V4Version 4Firmware 3.20Timer On-Delay TimingTONFB_TON_V5Version 5Firmware 3.00Timer On-Delay TimingTONFB_TON_V5Version 5Firmware 3.10Timer On-Delay TimingTONFB_TON_V5Version 5Firmware 3.20Timer On-Delay TimingTPFB_TP_V4Version 4Firmware 3.00Hardware Timer Pulse TimingTPFB_TP_V4Version 4Firmware 3.10Hardware Timer Pulse TimingTPFB_TP_V4Version 4Firmware 3.20Hardware Timer Pulse TimingTPFB_TP_V5Version 5Firmware 3.00Hardware Timer Pulse TimingTPFB_TP_V5Version 5Firmware 3.10Hardware Timer Pulse TimingTPFB_TP_V5Version 5Firmware 3.20Hardware Timer Pulse Timing