Navigation:  Equipments (Devices) > PLC300 >

System Markers

Previous pageReturn to chapter overviewNext page

The following variables contained in the GLOBAL_SYSTEM group of the variables table, have the fixed tag.

 

Some markers of the BYTE type (%SB or %CB) are allocated in the same modbus address for registers. In this case:

(L): indicates that it is the least significant byte of the WORD;
(H): indicates that it is the most significant byte of the WORD;

 

wpshelp_common_fig_note

NOTE!

The base address was modified from 3000 to 0 in firmware version 2.10.

 

 

Reading System Markers (Status)

 

Address

Bit

Modbus

Tag

Description

Ladder

%SB0004

0

32

FALSE

Always in 0

%SB0004

1

33

TRUE

Always in 1

%SB0004

2

34

FREQ_2HZ

Oscillator 2Hz

%SB0004

3

35

PULSE_1SCAN

Pulse during the first scan cycle

%SB0004

4

36

ENC_DIR

Encoder speed direction (0-Clockwise, 1-Anticlockwise)

PLC300 Status

%SW0000

--

3000

FIRMWARE

Firmware version

%SW0002

--

3001

SCAN_CICLE

Scan cycle time

%SB0006

0

48

STS_BAT

Low battery

%SB0006

1

49

STS_DOS

Digital output fault

%SB0006

2

50

STS_ENC

Encoder fault

%SB0006

3

51

STS_AI1

Analog input 1 break detected

%SB0006

4

52

STS_SD_INVALID

SD card missing or invalid

%SB0006

4

53

STS_DOS_SLOT1

Digital output slot 1 error

%SB0006

5

54

STS_DOS_SLOT2

Digital output slot 2 error

%SB0006

6

55

STS_ASR_OCC

Automatic Software Recovery (ASR) occurred

%SD0008

--

3004

ENC_FREQ

Encoder frequency

%SD0012

--

3006

TICK_100US

Marker increased every 100us

%SW0016

--

3008

BOOTLOADER

Module Version Upgrade Firmware

%SB0540

0

3270

WATCHDOG_OCC

Watchdog occured

%SW0542

--

3271

WATCHDOG_DATE

Watchdog date

%SD0556

--

3278

WATCHDOG_CODE

Watchdog code

HMI Keys and Screen

%SB0020

--

3010

SCREEN

Actual screen

%SB0022

--

3011

KEY_NUMERIC

ASCII code of numeric key

%SB0024

0

192

KEY_HOME

HOME key pressed

%SB0024

1

193

KEY_ESC

ESC key pressed

%SB0024

2

194

KEY_DEL

DEL key pressed

%SB0024

3

195

KEY_ALARM

ALARM key pressed

%SB0024

4

196

KEY_SETUP

SETUP key pressed

%SB0024

5

197

KEY_SHIFT

SHIFT key pressed

%SB0024

6

198

KEY_UP

UP key pressed

%SB0024

7

199

KEY_DOWN

DOWN key pressed

%SB0025

0

200

KEY_LEFT

LEFT key pressed

%SB0025

1

201

KEY_RIGHT

RIGHT key pressed

%SB0025

2

202

KEY_ENTER

ENTER key pressed

%SB0025

3

203

STS_INPUT

Editing element 'Numeric Input' on screen

%SB0026

0

208

KEY_F1

F1 key pressed

%SB0026

1

209

KEY_F2

F2 key pressed

%SB0026

2

210

KEY_F3

F3 key pressed

%SB0026

3

2011

KEY_F4

F4 key pressed

%SB0026

4

212

KEY_F5

F5 key pressed

%SB0026

5

213

KEY_F6

F6 key pressed

%SB0026

6

214

KEY_F7

F7 key pressed

%SB0026

7

215

KEY_F8

F8 key pressed

%SB0027

0

216

KEY_F9

F9 key pressed

%SB0027

1

217

KEY_F10

F10 key pressed

%SB0027

2

218

KEY_F11

F11 key pressed

%SB0027

3

219

KEY_F12

F12 key pressed

Real Time Clock (RTC)

%SW0030

--

3015

HOUR

Real time clock hour

%SW0032

--

3016

MINUTE

Real time clock minute

%SW0034

--

3017

SECOND

Real time clock second

%SW0036

--

3018

DAY

Real time clock day

%SW0038

--

3019

MONTH

Real time clock month

%SW0040

--

3020

YEAR

Real time clock year

%SW0042

--

3021

WEEKDAY

Weekday (0-Sunday, 1-Monday ... 6-Saturday)

Task Watchdog

%SB0050

0

400

INTERVAL_TASK1_WATCHDOG

Time task 1 watchdog

%SB0050

1

401

INTERVAL_TASK2_WATCHDOG

Time task 2 watchdog

%SB0050

2

402

INTERVAL_TASK3_WATCHDOG

Time task 3 watchdog

%SB0050

3

403

INTERVAL_TASK4_WATCHDOG

Time task 4 watchdog

%SB0050

4

404

INTERVAL_TASK5_WATCHDOG

Time task 5 watchdog

%SB0050

5

405

INTERVAL_TASK6_WATCHDOG

Time task 6 watchdog

%SB0050

6

406

INTERVAL_TASK7_WATCHDOG

Time task 7 watchdog

%SB0050

7

407

INTERVAL_TASK8_WATCHDOG

Time task 8 watchdog

%SB0051

0

408

INTERVAL_TASK9_WATCHDOG

Time task 9 watchdog

%SB0051

1

409

INTERVAL_TASK10_WATCHDOG

Time task 10 watchdog

%SB0051

2

410

INTERVAL_TASK11_WATCHDOG

Time task 11 watchdog

%SB0051

3

411

INTERVAL_TASK12_WATCHDOG

Time task 12 watchdog

%SB0051

4

412

INTERVAL_TASK13_WATCHDOG

Time task 13 watchdog

%SB0051

5

413

INTERVAL_TASK14_WATCHDOG

Time task 14 watchdog

%SB0051

6

414

INTERVAL_TASK15_WATCHDOG

Time task 15 watchdog

%SB0051

7

415

INTERVAL_TASK16_WATCHDOG

Time task 16 watchdog

%SB0052

0

416

SINGLE_TASK1_WATCHDOG

Event task 1 watchdog

%SB0052

1

417

SINGLE_TASK2_WATCHDOG

Event task 2 watchdog

%SB0052

2

418

SINGLE_TASK3_WATCHDOG

Event task 3 watchdog

%SB0052

3

419

SINGLE_TASK4_WATCHDOG

Event task 4 watchdog

%SB0052

4

420

SINGLE_TASK5_WATCHDOG

Event task 5 watchdog

%SB0052

5

421

SINGLE_TASK6_WATCHDOG

Event task 6 watchdog

%SB0052

6

422

SINGLE_TASK7_WATCHDOG

Event task 7 watchdog

%SB0052

7

423

SINGLE_TASK8_WATCHDOG

Event task 8 watchdog

%SB0053

0

424

SINGLE_TASK9_WATCHDOG

Event task 9 watchdog

%SB0053

1

425

SINGLE_TASK10_WATCHDOG

Event task 10 watchdog

%SB0053

2

426

SINGLE_TASK11_WATCHDOG

Event task 11 watchdog

%SB0053

3

427

SINGLE_TASK12_WATCHDOG

Event task 12 watchdog

%SB0053

4

428

SINGLE_TASK13_WATCHDOG

Event task 13 watchdog

%SB0053

5

429

SINGLE_TASK14_WATCHDOG

Event task 14 watchdog

%SB0053

6

430

SINGLE_TASK15_WATCHDOG

Event task 15 watchdog

%SB0053

7

431

SINGLE_TASK16_WATCHDOG

Event task 16 watchdog

%SB0054

0

3027

EXT_EVENT_TASK1_WATCHDOG

External event 1 task watchdog

%SB0054

1

3027

EXT_EVENT_TASK2_WATCHDOG

External event 2 task watchdog

%SB0054

2

3027

EXT_EVENT_TASK3_WATCHDOG

External event 3 task watchdog

%SB0056

0

3028

COUNT_TASK1_WATCHDOG

Count task 1 watchdog

%SB0056

1

3028

COUNT_TASK2_WATCHDOG

Count task 2 watchdog

%SB0056

2

3028

COUNT_TASK3_WATCHDOG

Count task 3 watchdog

%SB0056

3

3028

COUNT_TASK4_WATCHDOG

Count task 4 watchdog

%SB0056

4

3028

COUNT_TASK5_WATCHDOG

Count task 5 watchdog

%SB0056

5

3028

COUNT_TASK6_WATCHDOG

Count task 6 watchdog

%SB0056

6

3028

COUNT_TASK7_WATCHDOG

Count task 7 watchdog

%SB0056

7

3028

COUNT_TASK8_WATCHDOG

Count task 8 watchdog

%SB0057

0

3028

COUNT_TASK9_WATCHDOG

Count task 9 watchdog

%SB0057

1

3028

COUNT_TASK10_WATCHDOG

Count task 10 watchdog

%SB0057

2

3028

COUNT_TASK11_WATCHDOG

Count task 11 watchdog

%SB0057

3

3028

COUNT_TASK12_WATCHDOG

Count task 12 watchdog

%SB0057

4

3028

COUNT_TASK13_WATCHDOG

Count task 13 watchdog

%SB0057

5

3028

COUNT_TASK14_WATCHDOG

Count task 14 watchdog

%SB0057

6

3028

COUNT_TASK15_WATCHDOG

Count task 15 watchdog

%SB0057

7

3028

COUNT_TASK16_WATCHDOG

Count task 16 watchdog

%SB0058

0

3029

MAIN_TASK_WATCHDOG

Main task watchdog

%SB0058

1

3029

START_TASK_WATCHDOG

System start task watchdog

%SB0058

2

3029

STOP_TASK_WATCHDOG

System stop task watchdog

RS232

%SW0068

--

3034

RS232_TX_TELEGRAM_COUNTER

Sent telegrams counter

%SW0070

--

3035

RS232_RX_TELEGRAM_COUNTER

Received telegrams counter

%SW0072

--

3036

RS232_RX_BYTE_COUNTER

Counter of received bytes for each telegram

%SB0078

0

624

RS232_TIMEOUT

Response timeout

%SB0078

1

625

RS232_RX_TELEGRAM_FINISHED

Telegram received

%SB0078

2

626

RS232_TX_TELEGRAM_FINISHED

Telegram sent

%SB0114

0

912

RS232_RX_FINISHED

ASCII reception finished

RS485

%SW0084

--

3042

RS485_TX_TELEGRAM_COUNTER

Sent telegrams counter

%SW0086

--

3043

RS485_RX_TELEGRAM_COUNTER

Received telegrams counter

%SW0088

--

3044

RS485_RX_BYTE_COUNTER

Counter of received bytes for each telegram

%SB0094

0

752

RS485_TIMEOUT

Response timeout

%SB0094

1

753

RS485_RX_TELEGRAM_FINISHED

Telegram received

%SB0094

2

754

RS485_TX_TELEGRAM_FINISHED

Telegram transmitted

Modbus RTU

%SB0100

--

3050

MBUS_INTERFACE_DISABLED

Interface Modbus RTU Master disabled.

%SW0102

--

3051

MBUS_REQUEST_COUNT

Counter requests made by the Master Modbus RTU

%SW0104

--

3052

MBUS_RESPONSE_COUNT

Counter of successful responses received by the Modbus master

%SW0106

--

3053

MBUS_NO_ANSWER_COUNT

Counter of requests without answer received by the master (timeout)

%SW0108

--

3054

MBUS_RESP_ERROR_COUNT

Counter error responses received by the Modbus RTU Master

%SB0110

--

3055 (L)

MBUS_LAST_ERROR_ADDR

Last error detected: Modbus RTU slave address

%SB0111

--

3055 (H)

MBUS_LAST_ERROR_TYPE

Last detected error: error type

%SB0112

--

3056

MBUS_LAST_ERROR_CODE

Last detected error: error code

%SW0120

--

3060

MBUS_SLAVE_REQUEST_COUNT

Counter telegrams received successfully by PLC300 as Modbus RTU slave

%SW0122

--

3061

MBUS_SLAVE_RESPONSE_COUNT

Response Counter transmitted successfully by PLC300 as Modbus RTU slave

CAN

%SB0150

--

3075

CAN_STATUS

CAN interface status

%SB0151

0

1208

CAN_BUS_POWER

CAN bus power supply

%SW0152

--

3076

CAN_RX_COUNTER

Received CAN telegram counter

%SW0154

--

3077

CAN_TX_COUNTER

Transmitted CAN telegram counter

%SW0156

--

3078

CAN_BUS_OFF_COUNTER

Detected buss off error counter

%SW0158

--

3079

CAN_OVERRUN_COUNTER

Lost (overrun) CAN telegram counter

CANopen

%SB0180

--

3090 (L)

CO_STATUS

CANopen communication status

%SB0181

--

3090 (H)

CO_NODE_STATE

CANopen node status (pre-operational, operational, stopped)

%SB0200

0

1600

CO_STS_MASTER_CONTACTED

The CANopen master contacted all the slaves

%SB0200

1

1601

CO_STS_MASTER_CONFIG_OK

The CANopen master downloaded the configurations of the slaves

%SB0200

2

1602

CO_STS_MASTER_ERROR_CTRL_OK

Error control protocol (node guarding/heartbeat) initiated with the slaves

%SB0200

3

1603

CO_STS_MASTER_INIT_FINISHED

The CANopen master initialized all the slaves

%SB0200

4

1604

CO_STS_MASTER_INIT_ERROR

A slave presented an initialization error

%SB0200

5

1605

CO_STS_MASTER_ERROR_CTRL

The CANopen master detected a fault in a slave through the error detection protocol

%SB0200

6

1606

CO_STS_MASTER_EMCY

A slave reported EMCY

%SB0201

0

1608

CO_STS_MASTER_NMT_TOGGLE

NMT command toggle bit feedback

%SB0206

5

1613

CO_STS_MASTER_BUS_OFF

The CANopen master is in bus off

%SB0201

6

1614

CO_STS_MASTER_POWER_OFF

The CANopen master has no power supply at the CAN interface

%SB0201

7

1615

CO_STS_MASTER_COMM_DISABLED

Disabled CANopen master communication

%SB0202

0

1616

CO_STS_SLAVE1_CONTACTED

The CANopen master successfully contacted the slave in the indicated address

%SB0202

1

1617

CO_STS_SLAVE1_CONFIG_OK

The CANopen master successfully configured the slave

%SB0202

2

1618

CO_STS_SLAVE1_ERROR_CTRL_OK

Error control protocol (node guarding/heartbeat) initiated with the slave

%SB0202

3

1619

CO_STS_SLAVE1_INIT_FINISHED

Concluded slave initialization

%SB0202

4

1620

CO_STS_SLAVE1_INIT_ERROR

Initialization error in the indicated address slave

%SB0202

5

1621

CO_STS_SLAVE1_ERROR_CTRL_FAIL

Fault detected in some slave from the CANopen master error detection protocol

%SB0202

6

1632

CO_STS_SLAVE1_EMCY

The slave in the indicated address reported EMCY error

%SB0204

0

1633

CO_STS_SLAVE2_CONTACTED

The CANopen master successfully contacted the slave in the indicated address

%SB0204

1

1634

CO_STS_SLAVE2_CONFIG_OK

The CANopen master successfully configured the slave

%SB0204

2

1635

CO_STS_SLAVE2_ERROR_CTRL_OK

Error control protocol (node guarding/heartbeat) initiated with the slave

%SB0204

3

1636

CO_STS_SLAVE2_INIT_FINISHED

Concluded slave initialization

%SB0204

4

1637

CO_STS_SLAVE2_INIT_ERROR

Initialization error in the indicated address slave

%SB0204

5

1638

CO_STS_SLAVE2_ERROR_CTRL_FAIL

Fault detected in some slave from the CANopen master error detection protocol

%SB0204

6

1639

CO_STS_SLAVE2_EMCY

The slave in the indicated address reported EMCY error

...

 

...

...

...

%SB0454

0

3632

CO_STS_SLAVE127_CONTACTED

The CANopen master successfully contacted the slave in the indicated address

%SB0454

1

3633

CO_STS_SLAVE127_CONFIG_OK

The CANopen master successfully configured the slave

%SB0454

2

3634

CO_STS_SLAVE127_ERROR_CTRL_OK

Error control protocol (node guarding/heartbeat) initiated with the slave

%SB0454

3

3635

CO_STS_SLAVE127_INIT_FINISHED

Concluded slave initialization

%SB0454

4

3636

CO_STS_SLAVE127_INIT_ERROR

Initialization error in the indicated address slave

%SB0454

5

3637

CO_STS_SLAVE127_ERROR_CTRL_FAIL

Fault detected in some slave from the CANopen master error detection protocol

%SB0454

6

3638

CO_STS_SLAVE127_EMCY

The slave in the indicated address reported EMCY error

%SW0460

--

3230

CO_SDO_ERROR_NODE_ID

SDO error: address of the slave with the last detected SDO error

%SW0462

--

3231

CO_SDO_ERROR_OBJECT_INDEX

SDO error: object index

%SW0464

--

3232

CO_SDO_ERROR_OBJECT_SUBINDEX

SDO error: object sub-index

%SW0466

--

3233

CO_SDO_ERROR_FUNCTION

SDO error: function (writing/reading)

%SW0468

--

3234

CO_SDO_ERROR_VALUE

SDO error: value

%SW0472

--

3236

CO_SDO_ERROR_CODE

SDO error: error code

%SW0480

--

3240

CO_EMCY_SLAVE_ID

Last reported EMCY: slave address

%SW0482

--

3241

CO_EMCY_DATA

Last reported EMCY: object data

Ethernet

%SB0492

--

3246

ETH_MAC[6]

Physical Address

%SB0498

--

3249

ETH_STS_SPD_DUP

Ethernet Communication Mode

%SD0500

--

3250

ETH_STS_IP

IP address

%SD0504

--

3252

ETH_STS_MASK

Subnet Mask

%SD0508

--

3254

ETH_STS_GW

Default gateway

Modbus TCP

%SW0512

--

3256

MBTCP_SERVER_REQUEST_COUNT

Counter of successful telegrams received by the PLC300 as Modbus TCP server

%SW0514

--

3257

MBTCP_SERVER_RESPONSE_COUNT

Counter of successful telegrams received by the PLC300 as Modbus TCP server

%SW0516

--

3258

MBTCP_SERVER_CNXNS

Number of Modbus TCP server connections active

%SB0520

--

3260

MBTCP_CLIENT_DISABLED

Disabled Modbus TCP client

%SW0522

--

3261

MBTCP_REQUEST_COUNT

Counter of the requests done by the Modbus TCP client

%SW0524

--

3262

MBTCP_RESPONSE_COUNT

Counter of successful responses received by the Modbus TCP client

%SW0526

--

3263

MBTCP_NO_ANSWER_COUNT

Counter of requests without answer received by the client (timeout)

%SW0528

--

3264

MBTCP_RESP_ERROR_COUNT

Counter of error responses received by the Modbus TCP client

%SW0530

--

3265

MBTCP_LAST_ERROR_TCP_PORT

Last detected error: Modbus TCP server TCP port

%SD0532

--

3266

MBTCP_LAST_ERROR_IP

Last detected error: Modbus TCP server IP address

%SB0536

--

3268 (L)

MBTCP_LAST_ERROR_UNITID

Last detected error: Modbus TCP server Unit ID

%SB0537

--

3268 (H)

MBTCP_LAST_ERROR_TYPE

Last detected error: error type

%SB0538

--

3269

MBTCP_LAST_ERROR_CODE

Last detected error: error code

 

 

Writing / Reading System Markers (Command)

 

Address

Bit

Modbus

Tag

Description

PLC300

%CB0000

0

0

ERASE_RET

Erase retain markers

%CB0000

1

2

CLEAR_ENC_ALARM

Clear encoder fault alarm

%CB0000

2

3

BUZZER_ACTIVE

Buzzer active

Real Time Clock (RTC)

%CW0030

--

3015

WR_HOUR

Write real time clock hour

%CW0032

--

3016

WR_MINUTE

Write real time clock minute

%CW0034

--

3017

WR_SECOND

Write real time clock seconds

%CW0036

--

3018

WR_DAY

Write real time clock day

%CW0038

--

3019

WR_MONTH

Write real time clock month

%CW0040

--

3020

WR_YEAR

Write real time clock year

CAN

%CB0052

--

3026

CAN_ADDRESS

PLC300 address for CAN interface

%CB0055

--

3027

CAN_BAUDRATE

CAN interface baud rate

RS232

%CB0061

--

3030

RS232_MODE

RS232 interface operation mode: 0=Modbus RTU 2=ASCII

%CB0062

--

3031 (L)

RS232_BYTE_FORMAT

RS232 interface parity and stop bits

%CB0063

--

3031 (H)

RS232_BAUDRATE

RS232 interface baud rate

%CB0114

0

912

RS232_RX_CLEAR

Start new ASCII reception

%CB0124

--

3062

RS232_ASCII_STRING

ASCII reception buffer

%CB0124

--

3062

RS232_ASCII_BYTEBUFFER

ASCII reception buffer

RS485

%CB0068

--

3034 (L)

RS485_ADDRESS

PLC300 address for RS485 interface

%CB0069

--

3034 (H)

RS485_MODE

RS485 interface operation mode (master or slave)

%CB0070

--

3035 (L)

RS485_BYTE_FORMAT

RS485 interface parity and stop bits

%CB0071

--

3035 (H)

RS485_BAUDRATE

RS485 interface baud rate

Modbus RTU

%CW0100

--

3050

MBUS_DISABLE_COMM

Disable Interface Modbus RTU Master

CANopen

%CB0120

--

3060

CO_NMT_COMMAND

NMT command transmission by the CANopen master: command code

%CB0121

0

968

CO_NMT_TOGGLE

NMT command transmission by the CANopen master: toggle bit

%CB0121

7

975

CO_DISABLE

Disables the CANopen communication

%CB0122

--

3061

CO_NMT_SLAVE_ADDR

NMT command transmission by the CANopen master: slave address

Time, event and count task

%CB0400

0

3200

INTERVAL_TASK1_DISABLE

Disable time task 1

%CB0400

1

3201

INTERVAL_TASK2_DISABLE

Disable time task 2

%CB0400

2

3202

INTERVAL_TASK3_DISABLE

Disable time task 3

%CB0400

3

3203

INTERVAL_TASK4_DISABLE

Disable time task 4

%CB0400

4

3204

INTERVAL_TASK5_DISABLE

Disable time task 5

%CB0400

5

3205

INTERVAL_TASK6_DISABLE

Disable time task 6

%CB0400

6

3206

INTERVAL_TASK7_DISABLE

Disable time task 7

%CB0400

7

3207

INTERVAL_TASK8_DISABLE

Disable time task 8

%CB0401

0

3208

INTERVAL_TASK9_DISABLE

Disable time task 9

%CB0401

1

3209

INTERVAL_TASK10_DISABLE

Disable time task 10

%CB0401

2

3210

INTERVAL_TASK11_DISABLE

Disable time task 11

%CB0401

3

3211

INTERVAL_TASK12_DISABLE

Disable time task 12

%CB0401

4

3212

INTERVAL_TASK13_DISABLE

Disable time task 13

%CB0401

5

3213

INTERVAL_TASK14_DISABLE

Disable time task 14

%CB0401

6

3214

INTERVAL_TASK15_DISABLE

Disable time task 15

%CB0401

7

3215

INTERVAL_TASK16_DISABLE

Disable time task 16

%CB0402

0

3216

SINGLE_TASK1_DISABLE

Disable event task 1

%CB0402

1

3217

SINGLE_TASK2_DISABLE

Disable event task 2

%CB0402

2

3218

SINGLE_TASK3_DISABLE

Disable event task 3

%CB0402

3

3219

SINGLE_TASK4_DISABLE

Disable event task 4

%CB0402

4

3220

SINGLE_TASK5_DISABLE

Disable event task 5

%CB0402

5

3221

SINGLE_TASK6_DISABLE

Disable event task 6

%CB0402

6

3222

SINGLE_TASK7_DISABLE

Disable event task 7

%CB0402

7

3223

SINGLE_TASK8_DISABLE

Disable event task 8

%CB0403

0

3224

SINGLE_TASK9_DISABLE

Disable event task 9

%CB0403

1

3225

SINGLE_TASK10_DISABLE

Disable event task 10

%CB0403

2

3226

SINGLE_TASK11_DISABLE

Disable event task 11

%CB0403

3

3227

SINGLE_TASK12_DISABLE

Disable event task 12

%CB0403

4

3228

SINGLE_TASK13_DISABLE

Disable event task 13

%CB0403

5

3229

SINGLE_TASK14_DISABLE

Disable event task 14

%CB0403

6

3230

SINGLE_TASK15_DISABLE

Disable event task 15

%CB0403

7

3231

SINGLE_TASK16_DISABLE

Disable event task 16

%CB0404

0

3232

EXT_EVENT_TASK1_DISABLE

Disable external event task 1

%CB0404

1

3233

EXT_EVENT_TASK2_DISABLE

Disable external event task 2

%CB0404

2

3234

EXT_EVENT_TASK3_DISABLE

Disable external event task 3

%CB0406

0

3248

COUNT_TASK1_DISABLE

Disable count task 1

%CB0406

1

3249

COUNT_TASK2_DISABLE

Disable count task 2

%CB0406

2

3250

COUNT_TASK3_DISABLE

Disable count task 3

%CB0406

3

3251

COUNT_TASK4_DISABLE

Disable count task 4

%CB0406

4

3252

COUNT_TASK5_DISABLE

Disable count task 5

%CB0406

5

3253

COUNT_TASK6_DISABLE

Disable count task 6

%CB0406

6

3254

COUNT_TASK7_DISABLE

Disable count task 7

%CB0406

7

3255

COUNT_TASK8_DISABLE

Disable count task 8

%CB0407

0

3256

COUNT_TASK9_DISABLE

Disable count task 9

%CB0407

1

3257

COUNT_TASK10_DISABLE

Disable count task 10

%CB0407

2

3258

COUNT_TASK11_DISABLE

Disable count task 11

%CB0407

3

3259

COUNT_TASK12_DISABLE

Disable count task 12

%CB0407

4

3260

COUNT_TASK13_DISABLE

Disable count task 13

%CB0407

5

3261

COUNT_TASK14_DISABLE

Disable count task 14

%CB0407

6

3262

COUNT_TASK15_DISABLE

Disable count task 15

%CB0407

7

3263

COUNT_TASK16_DISABLE

Disable count task 17

Ethernet

%CD0424

--

3212

ETH_IP

IP address

%CD0428

--

3214

ETH_MASK

Subnet Mask

%CD0432

--

3216

ETH_GW

Default gateway

%CB0436

--

3218 (L)

ETH_DHCP

Enable DHCP

%CB0437

--

3218 (H)

ETH_SPD_DUP

Ethernet Communication Mode

Modbus TCP

%CD0440

--

3220

MBTCP_IP_AUTH

IP Authentication

%CW0444

--

3222

MBTCP_PORT

TCP Server Modbus TCP

%CB0446

--

3223

MBTCP_UNITID

UnitID Modbus TCP server

%CW0448

--

3224

MBTCP_GW_TOUT

Timeout for receipt of the slave Modbus RTU (Modbus TCP Gateway)

%CW0452

--

3226

MBTCP_DISABLE_COMM

Disables the Modbus TCP client

SNTP

%CD0456

--

3228

SNTP_IP1

SNTP Server IP Address

%CD0460

--

3230

SNTP_IP2

SNTP Server IP Address

%CW0464

--

3232

SNTP_UPD_FREQ

SNTP update frequency

%CW0466

--

3233

SNTP_TIMEOUT

Timeout receiving SNTP

HMI Keys

%CB0468

0

3744

KEY_ALARM_DISABLE

Disable the ALARM key

%CB0468

1

3745

KEY_HOME_DISABLE

Disable the HOME key

%CB0468

2

3746

KEY_SETUP_DISABLE

Disable the SETUP key

HMI LEDs

%CB0469

0

3752

LED_CUSTOM

Enables writting to HMI's LEDs

%CB0469

1

3753

LED_F1

Enables HMI's F1 LED

%CB0469

2

3754

LED_F2

Enables HMI's F2 LED

%CB0469

3

3755

LED_F3

Enables HMI's F3 LED

%CB0469

4

3756

LED_F4

Enables HMI's F4 LED

%CB0469

5

3757

LED_F5

Enables HMI's F5 LED

%CB0469

6

3758

LED_F6

Enables HMI's F6 LED