Block that performs a logical operation of boolean "not" in a variable, storing the result in another.

 

Ladder Representation

 

NOT_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Value

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT

Reference variable for the operation

VAR_OUTPUT

ENO

BOOL

End of operation

Result

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT

Variable that stores the result of the operation

 

Operation

 

When this block has a TRUE value in EN, it sends to the Result output the denied Boolean value of the Value input variable.

 

When EN has FALSE value, Result remains unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

Block Flowchart

 

NOT_flowchart

 

Example in Ladder

 

NOT_example

 

The example above performs a boolean "not" operation in AUX, storing the result in AUX2.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   AUX : BYTE := 2#0011_1011;

   AUX2 : BYTE;

END_VAR

 

AUX2 := FB_NOT(

   EN:=DI1,

   Value:=AUX,

   ENO=>DO1);