Navigation:  Equipments (Devices) > SCA06 > Ladder > Conversion > DWORD >

WORDS_TO_DWORD

Convert Words to Double Word

Previous pageReturn to chapter overviewNext page

Block that performs the conversion of two 16 bits (WORD) values into a 32 bits (DWORD) value.

 

Ladder Representation

 

WORDS_TO_DWORD_block

 

Block Structure

 

Variable Type

Name

Data type

Description

VAR_INPUT

EN

BOOL

Block enabling

Value1

WORD UINT INT

1st WORD (Less Significant Word)

Value2

WORD UINT INT

2nd WORD (More Significant Word)

VAR_OUTPUT

ENO

BOOL

End of operation

Result

DWORD UDINT DINT

Value in DWORD

 

Operation

 

When this block has a TRUE value in EN, it interprets the Value1 and Value2 values as WORD and converts it into a DWORD variable, storing in Result.

 

When EN has FALSE value, Result remains unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

 

Block Flowchart

 

WORDS_TO_DWORD_flowchart

 

Example in Ladder

 

WORDS_TO_DWORD_example01

 

WORDS_TO_DWORD_example02

 

The examples above perform the conversion of two variable VALUE1 and VALUE2, in WORD, into a DWORD value storing the final result in RESULT. The block ends with success and ENO output is activated.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   VAL1 : INT := 4;

   VAL2 : INT := 1;

   RESULT : DINT;

END_VAR

 

RESULT := FB_WORDS_TO_DWORD(

   EN:=DI1,

   Value1:=VAL1,

   Value2:=VAL2,

  ENO=>DO1);