Navigation:  Equipments (Devices) > PLC200 > Program > String >

STR_INSERT

Inserção de Strings

Previous pageReturn to chapter overviewNext page

Block that inserts a STRING in certain position of another, returning the resulting STRING.

 

Ladder Representation

 

STR_INSERT_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

STR1

STRING

STRING where the insertion will be performed

STR2

STRING

STRING to be inserted

POS

BYTE

Position where STR2 will be inserted

VAR_OUTPUT

DONE

BOOL

Output enabling

DST

STRING

Resulting STRING

 

Operation

 

This block remains active as long as EN is at TRUE level, updating the value of DST according to the input parameters.

An insertion in STR1 from the defined position POS of the STR2 content is performed.

 

If POS is outside the allowable range of values (between 1 and the size of STR plus one), DONE receives FALSE and DST remains unchanged.

 

If successful, the DONE value forwards to the next Ladder block the EN value when the operation is completed.

 

wpshelp_common_fig_note

NOTE!

POS is treated with index "based one". That is, POS = 1 references the first position of STR.

 

wpshelp_common_fig_note

NOTE!

If the size of DST is less than the sum of the number of characters STR1 and STR2, the resulting value will be truncated.

 

Compatibility

 

Device

Version

PLC300

2.10 or higher

 

Block Flowchart

 

STR_INSERT_flowchart

 

Example in Ladder

 

STR_INSERT_example01

 

In the above example, as the value of POS is invalid, the block is not completed successfully, and the DONE output is disabled.

 

STR_INSERT_example02

 

In the above example, as the value of POS is invalid, the block is not completed successfully, and the DONE output is disabled.

 

STR_INSERT_example03

 

In the example above, an insertion of STR2 into STR1 from position 2 is done, and the result is sent to DST_10. When the block is ended successfully, the DONE output is activated.

 

STR_INSERT_example04

 

In the example above, is done of an insertion of STR2 into STR1 from position 4, and the result is sent to DST_6. Since the size of DST_6 is 6, the last two characters copied are discarded. The block ends successfully, Done output is activated.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   STR1 : STRING := '2232';

   STR2 : STRING := '1';

   POS : BYTE;

   DST_2 : STRING;

END_VAR

 

DST_2 := FB_STR_INSERT(

   EN:=DI1,

   STR1:=STR1,

   STR2:=STR2,

   POS:=POS,

   Done=>DO1);