Navigation:  Equipments (Devices) > PLC200 > Program > Module >

CALL

Bloco Funcional de chamada de arquivo ladder

Previous pageReturn to chapter overviewNext page

Block that loads a file and do a ladder call.

 

Ladder Representation

 

CALL_block

 

Block Structure

 

Variable Type

Name

Data type

Description

VAR_INPUT

EN

BOOL

Block enabling

FILENAME#

STRING

Ladder file name (POU) enclosed in gingle quotation marks

VAR_OUTPUT

ENO

BOOL

End of operation

VAR

CALL_INST_0

CALL

Instance of access to block structure

 

Operation

 

When this block has a TRUE value in EN, it updates the values of internal fields with the input variables, performs the Ladder routine loading the file and updates the values of the outputs after completing routine.

 

When EN has FALSE value, outputs remain unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

 

Compatibility

 

Device

Version

PLC300

4.03 or higher

 

 

Block Flowchart

 

CALL_flowchart

 

Example in Ladder

 

In the example below, the POU 'Program2' will be executed through the 'Main Ladder'.

 

CALL_exemple01

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   CALL_INST_0 : FB_CALL;

END_VAR

 

CALL_INST_0(FILENAME:='Program2');