Navigation:  Equipments (Devices) > PLC200 > Program > Math > Math Trigonometry >

SIN

Seno Trigonométrico

Previous pageReturn to chapter overviewNext page

Block that calculates the sine of Angle, storing the result in Result.

 

Ladder Representation

 

SIN_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Angle

REAL

Angle (in radians)

VAR_OUTPUT

Done

BOOL

End of operation

Result

REAL

Variable that stores the result of the operation

 

Operation

 

When this block has a TRUE value in EN, it sends to the Result output the sine of Angle. If no errors, the Done variable is set. If there is any error in the operation, Done is not set, staying in FALSE status, while Result remains with its value unchanged.

 

When EN has FALSE value, Result remains unchanged and Done remains in FALSE.

 

Block Flowchart

 

SIN_flowchart

 

Example in Ladder

 

SIN_example01

 

The above example calculates the sine of the ANGLE variable, interpreted in radians, storing the final result in RESULT. The block ends with success and Done output is activated.

 

SIN_example02

 

The above example calculates the sine of the ANGLE variable, interpreted in radians, storing the final result in RESULT. The block ends with success and Done output is activated. Notice that the block accepts negative input values.

 

SIN_example03

 

The above example calculates the sine of the ANGLE variable, interpreted in radians, storing the final result in RESULT. The block ends with success and Done output is activated. Notice that the block accepts values greater than one full turn.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   ANGLE : REAL := -14.137066;

   RESULT : REAL;

END_VAR

 

RESULT := FB_SIN(EN:=DI1, Angle:=ANGLE, Done=>DO1);