Navigation:  Equipments (Devices) > PLC200 > Program > Logic > Logic Shift >

ASHR

Deslocamento Aritmético à Direita

Previous pageReturn to chapter overviewNext page

Block that performs arithmetic left shift operation in a value passed by Value, storing the result in Result.

 

Ladder Representation

 

ASHR_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Value

SINT INT DINT

Variable to undergo shift

Shift

BYTE USINT

Shift index

VAR_OUTPUT

ENO

BOOL

End of operation

Result

SINT INT DINT

Variable that stores the result of the operation

 

Operation

 

When this block has a TRUE value in EN, it sends to the Result output the value of the Value variable after performing a number of arithmetic right shifts, according to the Shift value.

 

wpshelp_common_fig_note

NOTE!

All arithmetic shifts implemented maintain the sign of the variable.

 

When EN has FALSE value, Result remains unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

Block Flowchart

 

ASHR_flowchart

 

Example in Ladder

 

ASHR_example01

 

The above example performs an arithmetic right shift by three positions in the VALUE variable whose initial value is 52 (0011 0100 in binary). The bits on the right are being discarded, and on the left new zeros are inserted. The final result (0000 0110 in binary) is stored in RESULT.

 

ASHR_example02

 

The above example performs an arithmetic right shift by two positions in the VALUE variable whose initial value is -79 (1011 0001 in binary). The bits on the right will be discarded and new ones on the left are inserted, since the arithmetic right shifts preserve the sign of the variable. The final result (1111 0110 in binary) is stored in RESULT.

 

ASHR_example03

 

The above example performs an arithmetic right shift by thirteen positions in the VALUE variable whose initial value is -128 (1000 0000 in binary). The bits on the right are being discarded, and on the left new ones are inserted. The final result (1111 1111 in binary) is stored in RESULT.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   VALUE : SINT := -79;

   SHIFT : BYTE := 2;

   RESULT : INT;

END_VAR

 

RESULT := FB_ASHR(

   EN:=DI1,

   Value:=VALUE,

   Shift:=SHIFT,

   ENO=>DO1);