Block that generates a PWM signal with a certain number of pulses at the selected digital output, following an up and down ramp at the frequency.

 

Ladder Representation

 

P_RAMP_V2_G0_dev

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Pulses

DWORD UDINT

Total number of pulses of the block execution

Frequency

DWORD UDINT

Maximum frequency to be reached

RampTime

DWORD UDINT

Ramp time [ms]

Steps

BYTE USINT

Steps to increase frequency

OutputNumber

CONST BYTE

Output for the signal to be generated

VAR_OUTPUT

DONE

BOOL

Output enabling

VAR

P_RAMP_INST_0

P_RAMP

Instance of access to block structure

 

Operation

 

When the EN input is TRUE, the block generates a PWM signal at the selected output. Initially, it generates an up ramp, starting from zero frequency to the Frequency value, based on the Time and Steps settings. At the appropriate moment, the block generates a down ramp, with the same profile as the up ramp, until the frequency is zero and the Pulses value is reached.

 

When the Pulses value is reached, the DONE output goes to TRUE.

 

P_RAMP_graph1

 

If the EN input goes to FALSE before reaching the number of Pulses, the PWM generation stops immediately.

 

P_RAMP_graph2

 

The duty cycle of the signal remains constant at 0.5 throughout the execution of the block.

 

For the frequency ramp to be generated, each Step must have at least 2 pulses.

 

If this limitation is not observed, the frequency ramp is not generated, that is, when the block is enabled, the PWM signal starts directly at the Frequency value.

 

The minimum number of pulses that can be generated is two. However, if the number of pulses to be generated is zero, the block will return success.

 

wpshelp_common_fig_note

NOTE!

If other PWM blocks are running, whichever is called first will have priority.

 

wpshelp_common_fig_note

NOTE!

This block has priority over any coil that is writing data to the selected output.

 

Example in Ladder

 

 

P_RAMP_V2_example01

The above example enables a PWM signal in the DO1 output with initial frequency 0 Hz and duty cycle of 50%. The rise time of the ramp frequency is 500 ms, and the ramp has five frequency steps (40, 80, 120, 160 and 200 Hz). In total executing the block, 1000 pulses will be sent to the output. If the block is successfully completed, the DONE output is activated.

 

P_RAMP_example02

 

Example in ST

 

 The example below displays instructions for applying the example above in ST language.

 

 

VAR

   pulses : DWORD := 1000;

   freq : DWORD := 200;

   rampTime : DWORD := 500;

   steps : BYTE := 5;

   start : BOOL := 0 ;

   coil : BOOL;

   P_RAMP_INST_0 : FB_P_RAMP;

END_VAR

 

P_RAMP_INST_0.EN := start;

P_RAMP_INST_0(

  OutputNumber:=1,

   Pulses:=pulses,

   Frequency:= freq,

   RampTime:=rampTime,

   Steps:=steps);

coil := P_RAMP_INST_0.DONE;