Navigation:  Equipments (Devices) > CFW100 > Ladder > Motion Control >

MW_RefVelocity

Generate Reference of Velocity

Previous pageReturn to chapter overviewNext page

 

This block sends speed reference to drive.

 

Ladder Representation

 

MW_RefVelocity

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling


Velocity

DINT INT REAL

Sets speed reference to drive if block is enabled


VelocityUnit

0 = 13Bits

1 = RPM

2 = HZ(x10)

Sets the speed unit:

13 Bits – Sends the speed value in 13 bits;

RPM – Sends the speed value in RPM;

HZ – Sends the speed value in Hz (x10).


RunAutomatic

0 = FALSE

1 = TRUE

Define if block will run the Run/Stop (CFW_CMD_RUN_STOP) when it is enabled:

FALSE – Do not send Run/Stop command with block enabling (it is necessary to use the marker CFW_CMD_RUN_STOP in ladder's logic to send the Run/Stop command);

TRUE – Send Run command with block enabling and Stop command with block disabling.

VAR_OUTPUT

ENO

BOOL

End of operation. Conditions for ENO = 1

Does not exist another active block MW_RefVelocity;
Drive is enabled and stop mode set "Stopping by inertia".

 

Operation

 

When this block has a "0" value in EN, it does not execute and ENO output is zero.

 

RunAutomatic = TRUE

 

When this block has a "1" value in EN input, the drive is general enabled, no other motion block is active, the Run/Stop command goes to "1", the speed reference value is send to drive and the ENO output is set to "1".

If EN input has a "0" value, and this block is active, the Run/Stop command is set to "0" and ENO output goes to "0".

 

RunAutomatic = FALSE

 

When this block has a "1" value in EN input, the drive is general enabled,  the Run/Stop command is set to "1", no other motion block is active, the speed reference value is send to drive and the ENO output is set to "1".

If EN input has a "0" value and this block is active, ENO output is set to "0".

 

wpshelp_common_fig_note

NOTE!

Check the source of speed reference and command Run/Stop for correct operation of this block

 

 

Block Flowchart

MW_RefVelocity_flowchart

Example in Ladder

 

 

MW_RefVelocity_example01

MW_RefVelocity_example02

 

The above example shows the MW_RefVelocity block, set to Hz and the RunAutomatic command in TRUE, if drive is general enabled and the block is enabled, the speed reference is changed.

 

 

 

MW_RefVelocity_example03

MW_RefVelocity_example04

 

The above example shows the MW_RefVelocity block, set to Hz and RunAutomatic command in FALSE, if drive is general enabled, it is necessary the Run command. So, when the block be enabled, the speed reference would be changed.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   ENABLE_BLOCK : BOOL;

   SPEED : INT;

END_VAR

 

FB_MW_RefVelocity(

   EN:=ENABLE_BLOCK,

   Velocity:=SPEED,

   VelocityUnit:=2,

   RunAutomatic:=0);