Navigation:  Equipments (Devices) > CFW100 > Ladder > Control >

PID

Proporcional-Integral-Derivative Controller

Previous pageReturn to chapter overviewNext page

Block that performs the function of a discrete PID controller. From the input variables, it calculates the corresponding controller output.

 

Ladder Representation

 

PID_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

SetPoint

REAL

Automatic reference (pre-control)

ManualSetPoint

REAL

Forced reference (post control)

SelectSetPoint

BOOL

Selects which reference to use

Feedback

REAL

Feedback loop variable

MinimumOutput

REAL

Minimum value of the controller output

MaximumOutput

REAL

Maximum value of the controller output

Kp

REAL

Proportional gain

Ki

REAL

Integral gain

Kd

REAL

Derivative gain

TauSetPoint#

REAL

Time constant of the automatic reference in put filter

Type#

BYTE

Controller type

Action#

BYTE

Control action

Ts#

UINT

Sampling time [ms]

VAR_OUTPUT

ENO

BOOL

Output enabling

Output

REAL

Controller output

VAR

PID_INST_0

PID

Instance of access to block structure

 

Operation

 

On the positive transition edge in EN, Output receives zero value, and the block executes its functionality as EN is at TRUE level.

 

When enabled, this block performs a routine PID control with the Kp, Ki and Kd parameters chosen. The PID topology used may be the Academic or Parallel, depending on what is chosen in Type#.

 

Academic Form:

PID_topology_academic

 

Parallel Form:

PID_topology_paralell

 

The levels of the output signal of the controller are saturated at value MinimumOutput and MaximumOutput. The SelectSetPoint input level FALSE causes the SetPoint reference be adopted, allowing the controller maintains control over the process. When SelectSetPoint goes to TRUE level, the controller has no more domain, and ManualSetPoint becomes to be considered the output signal of the controller.

 

Action# will define the feedback operation. If Action# is DIRECT, the operation will be SetPoint – Feedback. If Action# is REVERSE, the operation will be Feedback – SetPoint.

 

Feedback receives the process variable considered as the plant output. Ts# receives the sampling time for the controller and # TauSetPoint receives the time constant for the input filter of the automatic reference.

 

When EN has FALSE value, Output remains unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

wpshelp_common_fig_note

NOTE!

Effects of the alteration of gains on the process

If Kp decreases, the process becomes slower; generally more stable or less oscillating; it has less overshoot.
If Kp increases, the process responds faster; it may become more unstable or more oscillating; it has more overshoot.
If Ki decreases, the process becomes slower, lagging to reach the "SetPoint"; it becomes more stable or less oscillating; it has less overshoot.
If Ki increases, the process becomes faster, quickly reaching the "SetPoint"; it becomes more unstable or more oscillating; it has more overshoot.
If Kd decreases, the process becomes slower; it has less overshoot.
If Kd increases, it has more overshoot.

 

wpshelp_common_fig_note

NOTE!

How to improve the performance of the process through the adjustment of gains (valid for the Academic PID)

If the performance of the process is almost good, but the overshoot is a bit high, try to: (1) decrease Kp 20%, (2) decrease Ki 20% and/or (3) decrease Kd 50%.
If the performance of the process is almost good, but it does not have overshoot and lags to reach the "SetPoint", try to: (1) increase Kp 20%, (2) increase Ki 20% and/or (3) increase Kd 50%.
If the performance of the process is good, but the process output is varying too much, try to: (1) increase Kd 50%, (2) decrease Kp 20%.
If the performance of the process is bad, i.e. after start up, the transitory lasts several periods of oscillation that reduce very slowly or never reduce at all, try to: (1) decrease Kp 50%.
If the performance of the process is bad, i.e. after start up it slowly moves towards the "SetPoint" without overshoot, but is still very far and the process output is less than the rated value, try to: (1) increase Kp 50%, (2) increase Ki 50%, (3) increase Kd 70%.

 

 

Block Flowchart

 

PID_flowchart

 

Example in Ladder

 

PID_example01

 

The above example creates a loop of a digital PID form with sampling time 50 ms, using the constants KP, KI and KD for control. Automatic reference SETPOINT, filtered by a first order filter with time constant of 0:01 is used. The error signal is calculated as the difference between the filtered reference and variable SAIDA_PLANTA. The controller output is saturated between the values 0.1 and 2.5 and sent to the variable ENTRADA_PLANTA.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   SETPOINT, SAIDA_PLANTA, ENTRADA_PLANTA : REAL;

   KP : REAL := 6.2;

   KI : REAL := 1.3;

   KD : REAL := 1.8;

   PID_INST_2 : FB_PID;

END_VAR

 

PID_INST_2.EN := DI1;

PID_INST_2(

   SetPoint:=SETPOINT,

   ManualSetPoint:=1,

   SelectSetPoint:=FALSE,

   Feedback:=SAIDA_PLANTA,

   MinimumOutput:=0.1,

   MaximumOutput:=2.5,

   Kp:=KP,

   Ki:=KI,

   Kd:=KD,

   TauSetPoint:=0.01,

   Type:=0,

   Action:=0,

   Ts:=50);

ENTRADA_PLANTA := PID_INST_2.Output;

DO1 := PID_INST_2.ENO;