Navigation:  Equipments (Devices) > CFW100 > Ladder > Contact >

NCCONTACT

Normally Closed Contact

Previous pageReturn to chapter overviewNext page

Normally closed contact.

 

Ladder Representation

 

NCCONTACT_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_OUTPUT

I1

BOOL

Block control input

 

Operation

 

When variable I1 is with TRUE value, B receives FALSE.

When variable I1 is with FALSE value, B receives the value of A.

 

wpshelp_common_fig_note

NOTE!

Watch out for series and parallel associations of contacts. Refer to section Contact Logic for further information.

 

Diagram

 

NCCONTACT_diagram

 

Block Flowchart

 

NCCONTACT_flowchart

 

Example in Ladder

 

NCCONTACT_example

 

The above example performs the transfer of the opposite value of digital input DI1 to the digital output DO2.